10.5.2.4 APP_GetConnInfoByConnHandle
C
APP_BLE_ConnList_T *APP_GetConnInfoByConnHandle(uint16_t connHandle);
Description
Returns the connection information based on connection handle.
Parameters
Parameter | Description |
---|---|
[in] connHandle | Handle assocaited with the Connection |
Return values
Return value | Description |
---|---|
Info | Ble link related Info APP_BLE_ConnList_T Structure |