10.8.2.1 APP_TIMER_TimerId_T
C
typedef enum APP_TIMER_TimerId_T { APP_TIMER_ID_0, APP_TIMER_ID_1, APP_TIMER_ID_2, APP_TIMER_ID_3, APP_TIMER_ID_4, APP_TIMER_ID_5, APP_TIMER_TOTAL, } APP_TIMER_TimerId_T;
Description
The definition of Timer ID.
Note
Naming of the Elements provided are default and can be modified inside MCC Configuration.
Enumerator | Description |
---|---|
APP_TIMER_ID_0 | App Timer ID 0 |
APP_TIMER_ID_1 | App Timer ID 1 |
APP_TIMER_ID_2 | App Timer ID 2 |
APP_TIMER_ID_3 | App Timer ID 3 |
APP_TIMER_ID_4 | App Timer ID 4 |
APP_TIMER_ID_5 | App Timer ID 5 |
APP_TIMER_TOTAL | Total App Timers |