9.5.5 Programming using IPECMD.exe
Image(*.hex) file can be programmed into the device
Hardware Requirements
One WBZ351 Curiosity Board
USB Cables
PC
Software Requirements
MPLABX IDE/IPE
MicrochipUtilityTool.exe
Procedure
Follow the steps highlighted in the following picture

Click Browse File and select an image file.
Selected file appears in the File Text Box.
Click on Flash
Wait for Programming to complete
Status: Done
Summary
MPLABX IPE must be installed on the PC.