1.3.4.1.9 FLAC_GetBitdepth Function
C
int8_t FLAC_GetBitdepth(void);
Summary
Returns number of bits per sample of the FLAC audio file.
Description
This function returns bitdepth that describes the resolution of the sound data that is captured and stored in the encoded FLAC
Precondition
FLAC_Initialize function must be called before this function.
Parameters
None.
Returns
Bitdepth of the FLAC audio file.
Example
bitdepth = FLAC_GetBitdepth();
Remarks
None