1.3.4.1.5 FLAC_GetChannels Function
C
uint8_t FLAC_GetChannels(void);
Summary
Returns the number of channels contained in the FLAC file.
Description
This function returns total number of audio channels contained in the FLAC file.
Precondition
FLAC_Initialize function must be called before this function.
Parameters
None.
Returns
Number of audio channels
Remarks
None