1 MPLAB® Harmony 3 Audio, Support Package
MPLAB® Harmony 3 is an extension of the MPLAB® ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC® microcontroller and microprocessor devices. Refer to the following links for more information. Refer to the following links for more information:
- Microchip 32-bit MCUs
- Microchip 32-bit MPUs
- Microchip MPLAB X IDE
- Microchip MPLAB Harmony
- Microchip MPLAB Harmony Pages
This repository contains support package for the MPLAB® Harmony 3 Audio. The audio repo supports a free fast to market, audio development environment for Microchip 32-bit SAM and PIC32 microprocessor devices. Refer to the following links for release notes, training materials, and interface reference information.
Features
- Multiple external audio codec drivers
- Encoder and decoder libraries
- Basic audio device integration, I2S, microphone and speaker support
- I2S driver
- I2S peripheral libraries (PLIBs) for supported processors
- MISRA C (manadatory) compliant
Contents Summary
| Folder | Description |
|---|---|
| decoder | WAV, ADPCM, FLAC and MP3 decoders |
| driver | I2S and Codec drivers |
| encoder | WAV and ADPCM encoders |
| math | DSP and math libraries |
| peripheral | I2S peripheral libraries |
| templates | Audio template (codec + I2S + I2S/I2SC/SSC peripheral) |