1.1 MPLAB Harmony Audio Driver and Peripherals Help
Driver Libraries Help
This section provides descriptions of the Driver libraries that are available in audio repo.
For additional information on Harmony 3 driver architecture, refer to the documentation in the core repository.
Codec Libraries Help
Following topics describe the Codec Driver Libraries.