2.3 Indicators

A set of indicators displays the status of the PoE Midspan and its ports. The following table lists the LED color and their indicated behavior.

Table 2-1. Port Indicator LED
Port LEDIndicated Behavior
Blue Blinks 30 ms; every 2sPower is on (power is active)
Blue OnA remote terminal is connected
Blue Blinks @1 HzOverload state or short-circuit