3 Software Requirements
The EV74C12A development board does not have a microcontroller on board and, therefore, does not require firmware. The board was, however, defined and developed in conjunction with other Microchip development boards that do have firmware requirements. The specific boards highlighted in Connecting the Board define those boards that can be used with this development board. Other boards may also be capable of being used with the EV74C12A development kit.
Additional software tools were also created by Microchip and are made available either for free or under NDA. These include C-language libraries, Python libraries and the Trust Platform Design Suite (TPDS) of tools for rapid application development.