3 System Requirements
This library has been tested with the versions listed below.
Support in earlier or later versions of the described requirements below is not guaranteed:
- MPLAB® v6.25
- MPLAB® Code Configurator (MCC) v5.6.2
- Device libraries:
- 8-bit AVR v4.14.2
- PIC10/PIC12/PIC16/PIC18 v5.29.1
- Compilers:
- For AVR and PIC 8-bit devices, XC8 compiler v3.10
- For AVR 8-bit devices, AVR-GCC compiler v7.3.0
- Microchip Firmware Image Builder
- pyfwimagebuilder v1.0.1.14 or later
- Microchip Device Firmware Upgrade
- pymdfu v2.5.1.9 or later