2 Whatʼs New?
Version 1.4.0
Version 1.3.0
- Enabled support for Multi-Image functionality
- Enabled support for Anti-Rollback protection feature
- Bug fixes and improvements
Version 1.2.0
- Enabled support for I²C communication
- Enabled support for Interrupt mode in I²C communication
Version 1.1.0
- Enabled support for SPI communication
- User interface and user experience improvements
- Bug fixes and improvements
Version 1.0.0
- Bug fixes and improvements from 1.0.0-beta.1
- Refactor MDFU Client Library to abstract transfer frame logic in communication adapter layers
- Enabled support for the AVR DU family of devices
For the full changelog, refer to:www.npmjs.com/package/@mchp-mcc/mdfu-client-8bit
Notes:
- Secure features are only available for devices supported by the MCC Melody Crypto Authentication Library (CAL). For a list of supported devices, refer to the Supported Families section of the CAL release notes.
- Due to RAM limitations, secure boot and secure Device Firmware Update (DFU) features are not supported on the PIC18FxxQ10 device family.