7 Write Operations

All write operations for the AT24C256C begin with the host sending a Start condition, followed by a device address byte with the R/W bit set to logic  ‘0’, and then by the word address bytes. The data value(s) to be written to the device immediately follow the word address bytes.