5.2 Results with Graph
Results will be shown by plotting different graphs in Atmel Studio Data Visualizer and by configuring advanced ADC features. Here are plotted different graphs with different noise filtering configurations such as sample accumulation for 1 or 64 samples, sampling delay, and automatic sampling delay variation. From these graphs, it can be observed how the ADC result count range gets reduced when noise is suppressed with configured ADC features.
Note: Refer to Appendix A: Plotting Graph in Data
Visualizer for more details on how to plot graphs in Atmel Studio Data Visualizer.