5.2.1 Signal with No Noise
Task: The graph will be plotted in Data Visualizer using a DC signal without noise.
In the example code, the configuration of macro definitions is as below:
#define HARMONIC_NOISE 0
#define ADC_64X_ACCUMULATOR_ENABLE 0
#define SAMPLING_DELAY 0
#define ENABLE_ASDV 0
When a DC signal of 0.6V is connected to ADC input pin PD5, a graph in Data Visualizer is plotted as below.
From the graph, the ADC result value can been seen around 240 and no noise has been observed.
If the graph is zoomed into, it can be seen that the ADC count is 244 (see Figure 5-3).
The ADC reference voltage is 2.5V and the ADC resolution is 10 bit.
Ideally measured ADC count may be (1023 x 0.6)/2.5 = 245.