7.4 Approved Antenna Types
ATWILC3000-MR110UA was tested and approved for use with the antennas listed in the table below.
Different antenna may be used, provided they are of the identical antenna type and antenna gain (equal to or less than) and have similar in-band and out-of-band characteristics (consult specification sheet for cutoff frequencies).
If other antenna types are used, the OEM installer must authorize the antenna with respective regulatory agencies and ensure its compliance.
| P/N | Vendor | Antenna Gain @ 2.4 GHz Band | Antenna Type | ATWILC3000-MR110UA | Cable Length/ Remarks | |
|---|---|---|---|---|---|---|
| FCC(2) (3) ISED | CE | |||||
| W3525B039 | Pulse Electronics Corporation | 2 dBi | PCB | X | X | 100 mm |
| RFDPA870920IMLB301 | WALSIN | 1.84 dBi | Dipole | X | X | 200 mm |
| RFA-02-P33 | Aristotle | 2 dBi | PCB | X | X | 150 mm |
| RN-SMA-S | Microchip | 0.56 dBi | Dipole | X | X | SMA to u.FL cable length of 100 mm (2) (3) |
| RFA-02-D3 | Aristotle | 2 dBi | Dipole | X | X | 150 mm |
| RFA-02-G03 | Aristotle | 2 dBi | Metal Stamp | X | X | 150 mm |
| RFA-02-L2H1 | Aristotle | 2 dBi | Dipole | X | X | 150 mm |
| RFA-02-P05 | Aristotle | 2 dBi | PCB | X | X | 150 mm |
| RFA-02-C2M2 | Aristotle | 2 dBi | Dipole | X | X | SMA to u.FL cable length of 100 mm (2) (3) |
| 86254 | Delock | 2 dBi | PCB | – | X | 50 mm |
Note:
- X = Covered under the certification.
- If the end product using the module is designed to have an antenna port that is accessible to the end user, then a unique (nonstandard) antenna connector (refer to FCC KDB 353028) must be used; for example, Reverse Polarity - SMA.
- If an RF coaxial cable is used between the module RF output and the enclosure, then a unique (nonstandard) antenna connector must be used in the enclosure wall for interface with antenna.