Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Architecture: | ATSAMA5 | = Arm Cortex-A5 CPU |
| Product Group: | D27-WLSOM1 | Certified MPU Wireless module with SAMA5D27, WILC3000 and U.FL connector |
Examples:
- ATSAMA5D27-WLSOM1 = System-On-Module (SOM) based on the SAMA5D27, with 2 Gb LPDDR2-SDRAM running up to 500 MHz, and a Wi-Fi/BT Wireless module