39.11.3 CMLPxNCH
| Name: | CMLPxNCH |
| Offset: | 0x0812 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NCH[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – NCH[2:0] Low-Power Comparator Inverting Input Channel Select
| NCH | Negative Input Sources |
|---|---|
111 | VSS |
110 | Low-Power Voltage Reference (VREFLP) |
101 | Low-Power DAC output |
100 | OPA1OUT |
011 | CLPxIN3- |
010 | CLPxIN2- |
001 | CLPxIN1- |
000 | CLPxIN0- |