48.3.3 Power-Down Current (IPD)(1,2,3)
| Standard Operating Conditions (unless otherwise stated) | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| Param. No. | Sym. | Device Characteristics | Min. | Typ.† | Max. +85°C | Max. +125°C | Units | Conditions | |
| VDD | Note | ||||||||
| D200 | IPD | IPD Base | — | 0.4 | 2.5 | 12 | μA | 3.0V | |
| D201 | IPD_WDT | Low-Frequency Internal Oscillator/WDT | — | 0.5 | 5 | 13 | μA | 3.0V | |
| D203 | IPD_LPBOR | Low-Power Brown-out Reset (LPBOR) | — | 0.6 | 5 | 13 | μA | 3.0V | |
| D204 | IPD_FVR_BUF1 | FVR Buffer 1 (ADC) | — | 95 | 150 | 160 | μA | 3.0V | |
| D204A | IPD_FVR_BUF2 | FVR Buffer 2 (DAC/CMP) | — | 36 | 64 | 76 | μA | 3.0V | |
| D205 | IPD_BOR | Brown-out Reset (BOR) | — | 27 | 60 | 70 | μA | 3.0V | |
| D207 | IPD_ADCA | ADC - Active | — | — | 5 | 13 | μA | 3.0V | ADC is not converting (Note 4) |
| D208 | IPD_CMP1 | Comparator1 | — | 17 | 43 | 59 | μA | 3.0V | C1SP = 1, Low Power/Speed; CPON = 00 |
| D208A | IPD_CMP1 | Comparator1 | — | 60 | 120 | 120 | μA | 3.0V | C1SP = 0, High Power/Speed; CPON = 00 |
| D209 | IPD_LPCMP1 | Low Power Comparator1 | — | 1 | 2 | 10 | μA | 3.0V | CPON = 00 |
| D210 | IPD_CP | Charge Pump | — | 70 | 95 | 105 | μA | 3.0V | CPON = 11 |
| D211 | IPD_VREFLP | Low Power Voltage Reference | — | 1.5 | 2 | — | μA | 3.0V | |
| D211A | IPD_VREFLP+LPDAC | Low Power Voltage Reference + Low Power DAC | — | 4.5 | 5.2 | — | μA | 3.0V | |
|
* These parameters are characterized but not tested. † Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| |||||||||