20.14.9 SCANLADR
Note:
- Registers SCANLADRH/L form a
16-bit value, but are not guarded for atomic or asynchronous access;
registers may only be read or written while SGO =
0. - While SGO =
1, writing to this register is ignored.
| Name: | SCANLADR |
| Offset: | 0x1C92 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SCANLADRH[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SCANLADRL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:8 – SCANLADRH[7:0] Scan Start/Current Address high byte
High byte of the current address to be fetched from, value increments on each fetch of memory.
Bits 7:0 – SCANLADRL[7:0] Scan Start/Current Address low byte
Low byte of the current address to be fetched from, value increments on each fetch of memory.