34.4.13 APMSTATUS

Analog Peripheral Manager Status Register
Note:
  1. Refer to the 'Operation with ADC' section for more information.
  2. Available on 40-pin devices only.
  3. Available on 28/40-pin devices only.
Name: APMSTATUS
Offset: 0x1F69

Bit 2322212019181716 
 VREFLPVREFLPDAC    OPA4OPA3 
Access RRRR 
Reset 0000 
Bit 15141312111098 
 ZCDCMPLP1CMP1 DAC2DAC1OPA2OPA1 
Access RRRRRRR 
Reset 0000000 
Bit 76543210 
 TEMPADCAADCDFVR2FVR1BGPOSCSOSC 
Access RRRRRRRR 
Reset 00000000 

Bit 23 – VREFLP Low-Power Voltage Reference Peripheral Status

ValueDescription
1 VREFLP Peripheral Enabled
0 VREFLP Peripheral Disabled

Bit 22 – VREFLPDAC Low-Power DAC Voltage Reference Peripheral Status

ValueDescription
1 VREFLPDAC Peripheral Enabled
0 VREFLPDAC Peripheral Disabled

Bit 17 – OPA4  Operational Amplifier 4 Peripheral Status(2)

ValueDescription
1 OPA4 Peripheral Enabled
0 OPA4 Peripheral Disabled

Bit 16 – OPA3  Operational Amplifier 3 Peripheral Status(3)

ValueDescription
1 OPA3 Peripheral Enabled
0 OPA3 Peripheral Disabled

Bit 15 – ZCD Zero-Cross Detect Peripheral Status

ValueDescription
1 ZCD Peripheral Enabled
0 ZCD Peripheral Disabled

Bit 14 – CMPLP1 Low Power Comparator 1 Peripheral Status

ValueDescription
1 CMPLP1 Peripheral Enabled
0 CMPLP1 Peripheral Disabled

Bit 13 – CMP1 Comparator 1 Peripheral Status

ValueDescription
1 CMP1 Peripheral Enabled
0 CMP1 Peripheral Disabled

Bit 11 – DAC2 Digital-to-Analog Converter 2 Peripheral Status

ValueDescription
1 DAC2 Peripheral Enabled
0 DAC2 Peripheral Disabled

Bit 10 – DAC1 Digital-to-Analog Converter 1 Peripheral Status

ValueDescription
1 DAC1 Peripheral Enabled
0 DAC1 Peripheral Disabled

Bit 9 – OPA2  Operational Amplifier 2 Peripheral Status(3)

ValueDescription
1 OPA2 Peripheral Enabled
0 OPA2 Peripheral Disabled

Bit 8 – OPA1 Operational Amplifier 1 Peripheral Status

ValueDescription
1 OPA1 Peripheral Enabled
0 OPA1 Peripheral Disabled

Bit 7 – TEMP Temperature Indicator Peripheral Status

ValueDescription
1 Temperature Indicator Peripheral Enabled
0 Temperature Indicator Peripheral Disabled

Bit 6 – ADCA  Analog-to-Digital Converter (Analog Controller) Peripheral Status(1)

ValueDescription
1 ADC (Analog Controller) Peripheral Enabled
0 ADC (Analog Controller) Peripheral Disabled

Bit 5 – ADCD  Analog-to-Digital Converter (Digital Controller) Peripheral Status(1)

ValueDescription
1 ADC (Digital Controller) Peripheral Enabled
0 ADC (Digital Controller) Peripheral Disabled

Bit 4 – FVR2 Fixed Voltage Reference 2 Peripheral Status

ValueDescription
1 FVR2 Peripheral Enabled
0 FVR2 Peripheral Disabled

Bit 3 – FVR1 Fixed Voltage Reference 1 Peripheral Status

ValueDescription
1 FVR1 Peripheral Enabled
0 FVR1 Peripheral Disabled

Bit 2 – BG Band Gap Reference Peripheral Status

ValueDescription
1 BG Peripheral Enabled
0 BG Peripheral Disabled

Bit 1 – POSC Primary Oscillator Peripheral Status

ValueDescription
1 Primary Oscillator Peripheral Enabled
0 Primary Oscillator Peripheral Disabled

Bit 0 – SOSC Secondary Oscillator Peripheral Status

ValueDescription
1 Secondary Oscillator Peripheral Enabled
0 Secondary Oscillator Peripheral Disabled
Refer to the 'Operation with ADC' section for more information. Available on 40-pin devices only. Available on 28/40-pin devices only.