36.4.1 OPAxCON0
| Name: | OPAxCON0 |
| Offset: | 0x090C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | UG | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 7 – EN Operational Amplifier Enable
| Value | Description |
|---|---|
| 1 | Operational amplifier is enabled |
| 0 | Operational amplifier is disabled and consumes no active power |
Bit 3 – UG Operational Amplifier Unity Gain Select
| Value | Description |
|---|---|
| 1 | Operational amplifier output is connected to inverting input, OPAxIN- input pins are available for general purpose I/O |
| 0 | Inverting input is connected to designated OPAxIN- pin |