The RSTOSC value is the value
present when user code execution begins. Refer to the RSTOSC configuration
bits or the RSTOSC selection table for the Reset Oscillator selections.
Name:
OSCCON2
Offset:
0x028E
Bit
7
6
5
4
3
2
1
0
COSC[2:0]
CDIV[3:0]
Access
R
R
R
R
R
R
R
Reset
f
f
f
f
f
f
f
Bits 6:4 – COSC[2:0]
Current Oscillator Source Select (read-only)(1)
Indicates the
current oscillator source per the NOSC/COSC Clock Source Selection
Table
Bits 3:0 – CDIV[3:0] Current Divider
Select (read-only)
Indicates the
current post-scaler divider ratio per the NDIV/CDIV Clock Divider
Table
The RSTOSC value is the value
present when user code execution begins. Refer to the RSTOSC configuration
bits or the RSTOSC selection table for the Reset Oscillator selections.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.