Overview

The manifest file format is designed to convey the unique information about a group of secure sub-systems, including the unique ID (e.g., serial number). This was primarily developed for CryptoAuthentication (currently ATECC608, ECC204 and ECC206) and CryptoAutomotive (currently TA010, TA100 and TA101) secure sub-system devices. However, it is structured to work for other secure sub-systems as well.

Manifest files provide a way to link an actual Microchip Trust secure sub-system device to the infrastructure environment that it needs to connect to. They are an essential component of the Microchip Trust&GO, TrustMANAGER, TrustFLEX and, optionally, TrustCUSTOM development environments. Regardless of whether the device connects to an IoT cloud or another type of infrastructure, the manifest file uniquely associates each secure sub-system device with its designated environment.

When using Microchip Trust&GO, TrustMANAGER, TrustFLEX or TrustCUSTOM products, a manifest file is generated for a group of secure sub-system devices that are provisioned through the Microchip Just-In-Time provisioning services. Each object entry in the manifest file is known as a signed secure sub-system device, authenticated using a Microchip Elliptic Curve Cryptography (ECC) private key. The manifest file comprises multiple signed secure sub-system device entries, each containing manufacturer details, product information and device-specific data.

The manifest file is securely provided only to the customer who orders the group of secure sub-system devices. Access to these files is integrated into the development and provisioning workflow offered by Microchip. Once provisioning is complete, the manifest file is made available for download.

Note: The manifest file may contain information about more secure sub-system devices than those delivered in the customer's order. It may also contain information about secure sub-system devices that were rejected during the Microchip Just-In-Time provisioning process. All rejected devices are securely disposed of during this process. Please contact Microchip sales assistance or product support for further information.