1 Manifest Generation
The manifest file for the Trust&GO, TrustMANAGER, TrustFLEX
and TrustCUSTOM secure sub-system devices can be generated in two ways:
- Through Microchip Just-In-Time provisioning services (Microchip-generated), or
- Via custom generation using the provided scripts (self-generated).
In both cases, the Trust&GO, TrustMANAGER, TrustFLEX and TrustCUSTOM devices will have different information due to differences in their configuration. The following sections outline the key differences between Microchip-generated and self-generated manifest files:
- Manifest signature
- CryptoAuthentication™ Trust&GO, TrustMANAGER, TrustFLEX and TrustCUSTOM files
- Prototype and production device files