1.1.1 ADC Cannot Operate in Certain Low-Power Conditions
The ADC will not function when all of the following conditions exist: When the MCU system clock is sourced from LFINTOSC or SOSC and when both the BOR and FVR features are disabled.
Work around
- Method 1: Use a system clock other than LFINTOSC or SOSC.
- Method 2: Enable the BOR feature.
- Method 3: Enable the FVR feature.
Affected Silicon Revisions
| A4 | A5 | A6 | B1 |
| X |