| G | 03/2025 | Added silicon errata issue 1.9.1; added DS Clarifications 2.1; updated DS
revision letter. |
| F | 08/2023 | Added Silicon Revision B1. Added silicon errata items 1.3.3, 1.3.4, 1.3.5,
1.3.6, 1.3.7, 1.3.8 and 1.8.1. |
| E | 04/2022 | Updated the flash memory cell endurance specification data sheet clarification.
Added silicon errata item 1.7.1. |
| D | 02/2022 | Added silicon revision A6. Added silicon errata items 1.1.2, 1.3.2, 1.5.1 and
1.6.1. |
| C | 11/2020 | Added silicon revision A5. |
| B | 08/2020 | Added silicon errata item 1.5.1. |
| A | 06/2020 | Initial document release. |