2.1 Interrupt Vector Priority Table

Table 11-2 incorrectly states the vector numbers for CWG1, NCO1, DMA2SCNT, DMA2DCNT, DMA2OR, and DMA2A. The corrected values are shown below with changes highlighted in bold:
Table 2-1. Interrupt Vector Priority Table
Vector

Number

Interrupt

source

Vector

Number

(cont.)

Interrupt

source

(cont.)

0x0Software Interrupt0x2DCLC2
0x1HLVD (High/Low-Voltage Detect)0x2EPWM2PR
0x2OSF (Oscillator Fail)0x2FPWM2
0x3CSW (Clock Switching)0x30INT1
0x4NVM0x31-
0x5CLC1 (Configurable Logic Cell)0x32CWG1 (Complementary Waveform Generator)
0x6CRC (Cyclic Redundancy Check)0x33NCO1 (Numerically Controlled Oscillator)
0x7IOC (Interrupt-On-Change)0x34DMA2SCNT
0x8INT00x35DMA2DCNT
0x9ZCD (Zero-Cross Detection)0x36DMA2OR
0xAAD (ADC Conversion Complete)0x37DMA2A
0xBACT (Active Clock Tuning)0x38I2C1RX
0xCCM1 (Comparator)0x39I2C1TX
0xDSMT1 (Signal Measurement Timer)0x3AI2C1
0xE-0x3BI2C1E
0xFSMT1PWA0x3C-
0x10ADT0x3DCLC3
0x11 - 0x13-0x3EPWM3PR
0x14DMA1SCNT (Direct Memory Access)0x3FPWM3
0x15DMA1DCNT0x40U2RX
0x16DMA1OR0x41U2TX
0x17DMA1A0x42U2E
0x18SPI1RX (Serial Peripheral Interface)0x43U2
0x19SPI1TX0x44-
0x1ASPI10x45CLC4
0x1BTMR20x46-
0x1CTMR10x47SCAN
0x1DTMR1G0x48U3RX
0x1ECCP1 (Capture/Compare/PWM)0x49U3TX
0x1FTMR00x4AU3E
0x20U1RX0x4BU3
0x21U1TX0x4CDMA3SCNT
0x22U1E0x4DDMA3DCNT
0x23U10x4EDMA3OR
0x24TMR30x4FDMA3A
0x25TMR3G0x50INT2
0x26PWM1PR0x51-
0x27PWM10x52-
0x28SPI2RX0x53TMR4
0x29SPI2TX0x54DMA4SCNT
0x2ASPI20x55DMA4DCNT
0x2B-0x56DMA4OR
0x2CCM2 (Comparator)0x57DMA4A