18.5.2 Control B
Name: | CTRLB |
Offset: | 0x01 |
Reset: | Loaded from fuse |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LVL[2:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | x | x | x |
Bits 2:0 – LVL[2:0] BOD Level
This bit field controls the BOD threshold level.
The Reset value is loaded from the BOD Level (LVL) bits in the BOD Configuration Fuse (FUSE.BODCFG).
Value | Name | Typical Values |
---|---|---|
0x0 | BODLEVEL0 | 1.9V |
0x1 | BODLEVEL1 | 2.45V |
0x2 | BODLEVEL2 | 2.7V |
0x3 | BODLEVEL3 | 2.85V |
Other | — | Reserved |
Note: Refer
to the Reset, WDT, Oscillator, Start-up Timer, Power-up Timer, Brown-out
Detector Specifications section for BOD level
characterization.