0x00 | CCL | LUT0A | Async | CCL LUT0 event input A |
0x01 | LUT0B | CCL LUT0 event input B |
0x02 | LUT1A | CCL LUT1 event input A |
0x03 | LUT1B | CCL LUT1 event input B |
0x04 | LUT2A | CCL LUT2 event input A |
0x05 | LUT2B | CCL LUT2 event input B |
0x06 | LUT3A | CCL LUT3 event input A |
0x07 | LUT3B | CCL LUT3 event input B |
0x08 | LUT4A(1) | CCL LUT4 event input A |
0x09 | LUT4B(1) | CCL LUT4 event input B |
0x0A | LUT5A(1) | CCL LUT5 event input A |
0x0B | LUT5B (1) | CCL LUT5 event input B |
0x0C | ADC0 | START | Async | ADC start on event |
0x0D | PTC | START | Async | PTC start on event |
0x0E | EVSYS | EVOUTA | Async | EVSYS pin output A |
0x0F | EVOUTB(1) | Event output B |
0x10 | EVOUTC | Event output C |
0x11 | EVOUTD | Event output D |
0x12 | EVOUTE(1) | Event output E |
0x13 | EVOUTF(1) | Event output F |
0x14 | EVOUTG (1) | Event output G |
0x15 | USART0 | IRDA | Sync | USART0 IrDA event input |
0x16 | USART1 | IRDA | USART1 IrDA event
input |
0x17 | USART2 | IRDA | USART2 IrDA event
input |
0x18 | USART3 | IRDA | USART3 IrDA event
input |
0x19 | USART4 | IRDA | USART4 IrDA event input |
0x1A | USART5 | IRDA | USART5 IrDA event input |
0x1B | TCA0 | CNTA | Sync | Count on event or control
count direction |
0x1C | CNTB | Restart on event or control
count direction |
0x1D | TCA1(1) | CNTA | Sync | Count on event or control
count direction |
0x1E | CNTB | Restart on event or control
count direction |
0x1F | TCB0 | CAPT | Both(2) | Start, stop, capture, restart
or clear counter |
0x20 | COUNT | Sync | Count on event |
0x21 | TCB1 | CAPT | Both(2) | Start, stop, capture, restart
or clear counter |
0x22 | COUNT | Sync | Count on event |
0x23 | TCB2 | CAPT | Both(2) | Start, stop, capture, restart
or clear counter |
0x24 | COUNT | Sync | Count on event |
0x25 | TCB3(1) | CAPT | Both(2) | Start, stop, capture, restart
or clear counter |
0x26 | COUNT | Sync | Count on event |
0x27 | TCB4(1) | CAPT | Both(2) | Start, stop, capture, restart or
clear counter |
0x28 | COUNT | Sync | Count on event |
0x29 | TCD0 | INPUTA | Async | Fault or capture |
0x2A | INPUTB | Fault or capture |