30.5.2 Control B

Name: CTRLB
Offset: 0x01
Reset: 0x00
Property: -

Bit 76543210 
       WINSEL[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – WINSEL[1:0] Window Selection Mode

This bit field selects the AC connected to the current comparator in Window mode.

ValueNameDescription
0x0 DISABLED Window function disabled
0x1 UPSEL1 Windows enabled, with ACn+1 connected
0x2 UPSEL2 Windows enabled, with ACn+2 connected
0x3 - Reserved