10.5.4 Interrupt Control
| Name: | INTCTRL |
| Offset: | 0x03 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EEREADY | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – EEREADY EEPROM Ready Interrupt
Writing a ‘1’ to this bit enables the interrupt
which indicates that the EEPROM is ready for new write/erase operations.
This is a level interrupt that will be triggered only when the
EEREADY bit in the INTFLAGS register is set to ‘1’. The
interrupt must not be enabled before triggering an EEPROM write/erase operation,
as the EEREADY bit will not be cleared before this command is issued. The
interrupt must be disabled in the interrupt handler.