7.7.1 Signature Row Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | DEVICEID0 | 7:0 | DEVICEID[7:0] | |||||||
0x01 | DEVICEID1 | 7:0 | DEVICEID[7:0] | |||||||
0x02 | DEVICEID2 | 7:0 | DEVICEID[7:0] | |||||||
0x03 | Reserved | |||||||||
0x04 | TEMPSENSE0 | 7:0 | TEMPSENSE[7:0] | |||||||
15:8 | TEMPSENSE[15:8] | |||||||||
0x06 | TEMPSENSE1 | 7:0 | TEMPSENSE[7:0] | |||||||
15:8 | TEMPSENSE[15:8] | |||||||||
0x08 ... 0x0F | Reserved | |||||||||
0x10 | SERNUM0 | 7:0 | SERNUM[7:0] | |||||||
0x11 | SERNUM1 | 7:0 | SERNUM[7:0] | |||||||
0x12 | SERNUM2 | 7:0 | SERNUM[7:0] | |||||||
0x13 | SERNUM3 | 7:0 | SERNUM[7:0] | |||||||
0x14 | SERNUM4 | 7:0 | SERNUM[7:0] | |||||||
0x15 | SERNUM5 | 7:0 | SERNUM[7:0] | |||||||
0x16 | SERNUM6 | 7:0 | SERNUM[7:0] | |||||||
0x17 | SERNUM7 | 7:0 | SERNUM[7:0] |