1 Memory Overview
The following table shows the memory overview of the entire family. Further documentation describes only the AVR64DA28/32/48/64(S) devices.
| Devices |
AVR32DA28(S) |
AVR64DA28(S) |
AVR128DA28(S) |
|---|---|---|---|
| Flash Memory | 32 KB | 64 KB | 128 KB |
| SRAM | 4 KB | 8 KB | 16 KB |
| EEPROM | 512B | 512B | 512B |
| User Row | 32B | 32B | 32B |