40.1 Online Package Drawings
For the most recent package drawings:
- Go to www.microchip.com/packaging.
 - Go to the package type-specific page, for example, VQFN.
 - Search for either Drawing Number or Style to find the most recent package drawings.
 
| Pin Count | Package Type | Drawing Number | Style | 
|---|---|---|---|
| 28 | SPDIP | C04-00070 | SP | 
| 28 | SOIC | C04-00052 | SO | 
| 28 | SSOP | C04-00073 | SS | 
| 32 | VQFN | C04-21395 | RXB | 
| 32 | VQFN(1) | C04-21511 | QZB | 
| 32 | TQFP | C04-00074 | PT | 
| 48 | VQFN | C04-00494 | 6LX | 
| 48 | VQFN(1) | C04-00504 | 6MX | 
| 48 | TQFP | C04-00300 | PT | 
| 64 | VQFN | C04-00154 | MR | 
| 64 | VQFN(1) | C04-00483 | 5LX | 
| 64 | TQFP | C04-00085 | PT | 
Note: 
                
- This package type has wettable flanks and will only be available for automotive (VAO) ordering codes.