34.1 Features
- Detect Zero-Crossings on High-Voltage Alternating Signals
 - Only One External Resistor Required
 - The Detector Output Is Available on a Pin
 - The Polarity of the Detector Output Can Be Inverted
 - Interrupt Generation on:
- Rising edge
 - Falling edge
 - Both edges
 
 - Event Generation:
- Detector output