28.1 Features
- CRC-16-CCITT or CRC-32 (IEEE 802.3)
 - Check of the Entire Flash Section, Application Code, and/or Boot Section
 - Selectable NMI Trigger on Failure
 - User-Configurable Check During Internal Reset Initialization
 
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.