40 VREFLP – Low-Power Voltage Reference Module
The Low-Power Voltage Reference (VREFLP) module is a voltage reference designed to be used in low-power or battery-powered applications where the reference is required to be highly accurate over voltage and temperature. The VREFLP module can be used as a reference by other peripherals as long as they are purely capacitive loads, such as an input to an op amp.
The VREFLP module includes the following features:
- Low-Power Voltage reference
- Independent 6-bit DAC
- Ready status indicator