36 OPA - Operational Amplifier
The Operational Amplifier (OPA) module features a standard general purpose three-terminal device with programmable gain options and adjustable input offset voltage. The OPA module has the following features:
- 6 MHz Gain Bandwidth
- Dedicated external output (OPAxOUT)
- Multiple noninverting input pins available (OPAxIN+)
- Multiple inverting input pins available (OPAxIN-)
- Programmable Gain Options Using Built-in Internal Resistor Ladder (OPA1/2 only)
- Configurable Negative Source Selections
- Input Offset Voltage
Calibration
- User programmable calibration
- Self-calibration
Note:
- Refer to the “Pin Allocation Table” for details about OPAxIN- and OPAxIN+ availability per port.
Note:
- Refer to the “Pin Allocation Table” for details about OPAxIN- and OPAxIN+ availability per port.