12.3.2.1.7 Domains Affected By Reset
The following logic domains are affected by the various Resets:
| Reset Type | Fuses are Reloaded | TCD Pin Override Functionality Available | Reset of TCD Pin Override Settings | Reset of BOD Configuration | Reset of UPDI | Reset of Other Volatile Logic |
|---|---|---|---|---|---|---|
| POR | X | X | X | X | X | |
| BOD | X | X | X | X | ||
| Software Reset | X | X | X | |||
| External Reset | X | X | X | |||
| Watchdog Reset | X | X | X | |||
| UPDI Reset | X | X | X |