12.3.2.1.3 Software Reset
The software Reset makes it possible to issue a system Reset from software. The
Reset is generated by writing a '1' to the Software Reset Enable bit
(SWRE) in the Software Reset register (RSTCTRL.SWRR).
The Reset will take place immediately after the bit is written, and the device will be kept in Reset until the Reset sequence is completed.