28.1 Features
- Glue Logic for General Purpose PCB Design
- Up to Two Programmable Look-up Tables LUT[1:0]
- Combinatorial Logic Functions: Any Logic Expression That Is a Function of up to Three Inputs
- Sequential
Logic Functions:
- Gated D Flip-Flop
- JK Flip-Flop
- Gated D Latch
- RS Latch
- Flexible
Look-up Table Inputs Selection:
- I/Os
- Events
- Subsequent LUT output
- Internal peripherals
- Analog comparator
- Timer/counters
- USART
- SPI
- Clocked by System Clock or Other Peripherals
- The Output Can Be Connected to I/O Pins or Event System
- Optional Synchronizer, Filter, or Edge Detector Available on Each LUT Output