20.5.10 Interrupt Control Register - Normal Mode
| Name: | INTCTRL |
| Offset: | 0x0A |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMP2 | CMP1 | CMP0 | OVF | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 6 – CMP2 Compare Channel 2 Interrupt Enable
Bit 5 – CMP1 Compare Channel 1 Interrupt Enable
Bit 4 – CMP0 Compare Channel 0 Interrupt Enable
1’ enables the interrupt from Compare Channel
n.Bit 0 – OVF Timer Overflow/Underflow Interrupt Enable
1’ enables the overflow/underflow
interrupt.