20.5.18 Compare n Buffer Register
This register serves as the buffer for the associated Compare n (TCAn.CMPn) register. Writing to this register from the CPU or UPDI will set the Compare Buffer valid (CMPnBV) bit in the TCAn.CTRLF register.
The TCAn.CMPnBUFL and TCAn.CMPnBUFH register pair represents the 16-bit
value, TCAn.CMPnBUF. The low byte [7:0] (suffix L) is accessible at the
original offset. The high byte [15:8] (suffix H) can be accessed at offset +
0x01.
| Name: | CMPnBUF |
| Offset: | 0x38 + n*0x02 [n=0..2] |
| Reset: | 0x00 |
| Property: | - |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CMPBUF[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMPBUF[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:8 – CMPBUF[15:8] Compare High Byte
These bits hold the MSB of the 16-bit Compare Buffer register.
Bits 7:0 – CMPBUF[7:0] Compare Low Byte
These bits hold the LSB of the 16-bit Compare Buffer register.