6.10.2.2 Serial Number Byte n
| Name: | SERNUMn |
| Offset: | 0x03 + n*0x01 [n=0..9] |
| Reset: | [device serial number] |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SERNUM[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
| Name: | SERNUMn |
| Offset: | 0x03 + n*0x01 [n=0..9] |
| Reset: | [device serial number] |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SERNUM[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.