26.3.6 Debug Operation
During run-time debugging, the TWI will continue normal operation. Halting
the CPU in Debugging mode will halt the normal operation of the TWI. The TWI can be forced to
operate with halted CPU by writing a ‘1’ to the Debug Run (DBGRUN) bit in the
Debug Control (TWIn.DBGCTRL) register. When the CPU is halted in Debug mode and the DBGRUN bit
is ‘1’, reading or writing the Master Data (TWIn.MDATA) register or the Slave
Data (TWIn.SDATA) register will neither trigger a bus operation, nor cause transmit and clear
flags. If the TWI is configured to require periodical service by the CPU through interrupts or
similar, improper operation or data loss may result during halted debugging.