Input Modes Validity
Not all input modes work in all Waveform Generation modes. The table below shows the Waveform Generation modes in which the different input modes are valid.
| INPUTMODE | One Ramp Mode | Two Ramp Mode | Four Ramp Mode | Dual Slope Mode |
|---|---|---|---|---|
0 | Valid | Valid | Valid | Valid |
1 | Valid | Valid | Valid | Do not use |
2 | Do not use | Valid | Valid | Do not use |
3 | Do not use | Valid | Valid | Do not use |
4 | Valid | Valid | Valid | Valid |
5 | Do not use | Valid | Valid | Do not use |
6 | Do not use | Valid | Valid | Do not use |
7 | Valid | Valid | Valid | Valid |
8 | Valid | Valid | Valid | Do not use |
9 | Valid | Valid | Valid | Do not use |
10 | Valid | Valid | Valid | Do not use |