30.3.2.8 PTC Operation
When the Peripheral Touch Controller (PTC) is enabled, it takes complete control of ADC0.
When the PTC is disabled, ADC0 is available as a normal ADC.
Refer to the Peripheral Touch Controller (PTC) section for further information.