30.4 Register Summary - ADCn
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 7:0 | RUNSTBY | RESSEL | FREERUN | ENABLE | ||||
| 0x01 | CTRLB | 7:0 | SAMPNUM[2:0] | |||||||
| 0x02 | CTRLC | 7:0 | SAMPCAP | REFSEL[1:0] | PRESC[2:0] | |||||
| 0x03 | CTRLD | 7:0 | INITDLY[2:0] | ASDV | SAMPDLY[3:0] | |||||
| 0x04 | CTRLE | 7:0 | WINCM[2:0] | |||||||
| 0x05 | SAMPCTRL | 7:0 | SAMPLEN[4:0] | |||||||
| 0x06 | MUXPOS | 7:0 | MUXPOS[4:0] | |||||||
0x07 | Reserved | |||||||||
| 0x08 | COMMAND | 7:0 | STCONV | |||||||
| 0x09 | EVCTRL | 7:0 | STARTEI | |||||||
| 0x0A | INTCTRL | 7:0 | WCMP | RESRDY | ||||||
| 0x0B | INTFLAGS | 7:0 | WCMP | RESRDY | ||||||
| 0x0C | DBGCTRL | 7:0 | DBGRUN | |||||||
| 0x0D | TEMP | 7:0 | TEMP[7:0] | |||||||
0x0E ... 0x0F | Reserved | |||||||||
| 0x10 | RES | 7:0 | RES[7:0] | |||||||
| 15:8 | RES[15:8] | |||||||||
| 0x12 | WINLT | 7:0 | WINLT[7:0] | |||||||
| 15:8 | WINLT[15:8] | |||||||||
| 0x14 | WINHT | 7:0 | WINHT[7:0] | |||||||
| 15:8 | WINHT[15:8] | |||||||||
| 0x16 | CALIB | 7:0 | DUTYCYC | |||||||