33.5.6 ASI Reset Request
| Name: | ASI_RESET_REQ |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSTREQ[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – RSTREQ[7:0] Reset Request
The UPDI will not be reset when issuing a System Reset from this register.
| Value | Name | Description |
|---|---|---|
| 0x00 | RUN | Clear Reset condition |
| 0x59 | RESET | Normal Reset |
| Other | Reset condition is cleared |