Figure 37-15. I/O Pin Input Hysteresis vs.
VDDFigure 37-16. I/O Pin Input Threshold Voltage vs.
VDD (T = 25°C)Figure 37-17. I/O Pin Input Threshold Voltage vs.
VDD (VIH)Figure 37-18. I/O Pin Input Threshold Voltage vs.
VDD (VIL)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.